The TIDA-01004 reference design is a remote automotive camera module that connects over a high speed serial video interface to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power either over shielded twisted pair or coax cable.
          Features
          
          - Space optimized design fits on a single PCB 20x20 mm
 - 1M pixel image sensor AR0140AT from Aptina providing 10/12 bit raw image data
 - Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
 - Power supply optimized for small size and high efficiency
 - Diagnostic and built in self test (BIST) for ASIL B applications