TIDA-010073
18-V, 2-A, 25-mm Brushed DC motor driver with stall detection and speed control reference design
TIDA-010073
Overview
This reference design demonstrates a brushed DC (BDC) motor driver solution for a vacuum robot main wheel and main brush, which can detect a motor stall without any additional sensors. This design allows for a low component count and small form factor while providing flexibility for controlling BDC motors. The design incorporates enhanced protections like overcurrent, overvoltage, undervoltage and thermal shutdown.
Features
- Operates at voltages ranging from 4.5 V to 33.6 V
- High output peak current: 3.5 A
- Integrated H-bridge pre-driver and FETs
- Reliable motor stall detection by integrated current sensing
- Overcurrent, short circuit, overvoltage, undervoltage and thermal protections
- Operating ambient temperature: –40°C to 85°C
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | 18-V, 2-A, 25-mm, Brushed DC Motor Driver With Stall Detection and Speed Control | Aug 14, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.