TIDA-010077
Obstacle, cliff detection and stuck prevention all-in-one reference design for robotic applications
TIDA-010077
Overview
Obstacle avoidance, cliff detection, stuck prevention and wall follow are all necessary features for robotic systems. This reference design uses optical time-of-flight (ToF) techniques to build small and cost-effective proximity sensor systems to achieve these features and solve the problem of universal IR solution which is quite sensitive to ambient and object color by a single proximity and distance sensor analog front end (AFE) (OPT3101) with three external near-infrared (NIR) LEDs and one photodiode.
Features
- Three NIR emitters can be configured for different functions: Cliff detection, obstacle avoidance, stuck prevention and wall follow
 - Detection range up to 1.5 meters without a lens for obstacle avoidance
 - Adaptive high dynamic range (HDR) enables the detection range to be short enough for cliff detection and stuck prevention
 - ToF-based sensing AFE (OPT3101) makes measurements insensitive to object color and reflectivity and supports operation under high ambient light conditions (outdoor)
 - Direct distance measurement output with an accuracy of 5%
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR2476 — 16 MHz MCU with 64KB FRAM, 8KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Obstacle, Cliff Detection and Stuck Prevention All-In-One Reference Design | Sep 25, 2019 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.