TIDA-010081

>95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier

TIDA-010081

Design files

Overview

This compact, high efficiency reference design with a 54-V DC, 1000-W output targets 5G telecom power and industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit based on the UCC28180, followed by a robust LLC stage for an isolated DC/DC converter based on the UCC256403. For high efficiency needs, the UCC24624 handles synchronous rectification. This design uses an auxiliary power supply flyback with the UCC28911, which has an internal high-voltage MOSFET. This design enables 95.9% peak efficiency and allows the system to work without forced cooling. The whole system has low iTHD, with 30% load at <12%, 50% load at <8%, 100% load at <5.5%, and good load transient performance.

Features
  • Peak efficiency of 95.9% at 230-V AC and 95% across 30%~100% load
  • CCM PFC and half bridge LLC based (UCC28180 and UCC256403)
  • Low iTHD: 30% load at <12%, 50% load at <8%, 100% load at <5.5%
  • Good load transient performance at less than 1% regulation
  • Meets ±1% accuracy for input power meter across whole load range
  • Passive cooling with sealed metal case
Output voltage options TIDA-010081.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 54
Iout (Max) (A) 18.7
Output Power (W) 1009.8
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Half Bridge- LLC
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUET4A.PDF (3033 K)

Reference design overview and verified performance test data

TIDM325A.PDF (560 K)

Detailed schematic diagram for design layout and components

TIDM326.ZIP (164 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM327.PDF (308 K)

Detailed overview of design layout for component placement

TIDM329A.ZIP (12053 K)

Files used for 3D models or 2D drawings of IC components

TIDCFP1.ZIP (587 K)

Design file that contains information on physical board layer of design PCB

TIDM328.PDF (972 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC24624High-frequency, dual synchronous rectifier controller for LLC converters

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC256403LLC resonant controller with ultra-low power and ultra-quiet standby operation

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC2818018-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM518065-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS5604304V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

UCC28911700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA18026V, 350kHz current sense amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV9002Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
General-purpose op amps

TLV9101Single, 16-V, 1.1-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Low-side drivers

UCC275174-A/4-A single-channel gate driver with 5-V UVLO and 13-ns prop delay in SOT-23 package

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430I202116-MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide >95% Efficiency, 1-kW Analog Control AC/DC Reference Design for 5G Telecom (Rev. A) Dec. 12, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos