TIDA-010122

Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems

TIDA-010122

Design files

Overview

This reference design addresses synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array radar and communication payload. The typical RF front end contains antenna, low-noise amplifier (LNA), mixer, local oscillator (LO) in analog domain and analog-to-digital converter, numerical-controlled oscillator (NCO) and digital down converter (DDC) in digital domain. To achieve overall system synchronization, these digital blocks need to be synchronized with a system clock. This reference design uses ADC12DJ3200 data converter to achieve less than 5-ps channel-to-channel skew across multiple receiver with deterministic latency by synchronizing on-chip NCO with SYNC~ and uses noiseless aperture delay adjustment (tAD Adjust) feature to further reduce skew. This design also provides a very low-phase noise clocking based on LMX2594 wideband PLL and LMK04828 synthesizer and jitter cleaner.

Features
  • Four-channel, 3.2-GSPS, 6-GHz high-speed analog front end
  • On-chip NCO synchronization allows synchronization across multiple ADCs using SYNC~
  • Multi-channel JESD204B-compliant clock
  • JESD204B supporting eight, 16 or 32 JESD lanes and data rates up to 12.8 Gbps per lane
  • Companion power reference design with a >85% efficiency at 12-V input
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEQ6.PDF (11539 KB)

Reference design overview and verified performance test data

TIDRZV7.PDF (2983 KB)

Detailed overview of design layout for component placement

TIDRZV6.PDF (241 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZV9.ZIP (74324 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFI4.ZIP (13521 KB)

Design file that contains information on physical board layer of design PCB

TIDRZV8.PDF (28658 KB)

PCB layer plot file used for generating PCB design layout

TIDRZV5.PDF (3461 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

LVDS, M-LVDS & PECL ICs

DS90LV028AQ-Q1Automotive LVDS dual differential line receiver

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Clock buffers

LMK003043.1-GHz differential clock buffer/level translator with 4 configurable outputs

Data sheet: PDF | HTML
AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
MOSFETs

CSD15571Q220-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7A843-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12DJ320012-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
RF variable gain amplifiers (VGAs)

LMH64014.5 GHz ultra wideband digital variable gain amplifier

Data sheet: PDF | HTML
RF fully differential amplifiers (FDAs)

LMH54018-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML
Oscillators

LMK61E2Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

Data sheet: PDF | HTML
Analog & precision switches & muxes

SN74LVC2G535-V, 2:1 (SPDT), 1-channel general-purpose analog switch (available in the NanoFree™ package)

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T774Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML
Digital temperature sensors

LM95233±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface

Data sheet: PDF
LVDS, M-LVDS & PECL ICs

DS90LT012AQ-Q1Automotive LVDS differential line receiver

Data sheet: PDF
eFuses & hot swap controllers

TPS259264.5-V to 13.8-V, 30mΩ, 2-5A eFuse

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Comparators

LMC6762Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

Data sheet: PDF
I2C & SPI general-purpose I/Os (GPIOs)

TCA9534A8-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, & config registers

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS8213017-V input 3-A step-down converter module with integrated inductor

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A331-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX259415-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A83002-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Reference Design Synchronizing Data Converter DDC and NCO Features for Multi-cha Jun 13, 2019
Application note JESD204B Multi-Device Synchronization Using LMK0461x PDF | HTML Aug 16, 2017
Analog design Journal JESD204B multi-device synchronization: Breaking down the requirements Apr 28, 2015
Application note Defining Skew, Propagation-Delay, Phase Offset (Phase Error) Nov 28, 2001

Related design resources

Hardware development

EVALUATION BOARD
ADC12DJ3200EVM ADC12DJ3200 12-bit, dual 3.2GSPS or single 6.4GSPS, RF-sampling ADC evaluation module TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Reference designs

REFERENCE DESIGN
TIDA-01027 Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.