TIDA-010224
Low-power wireless camera reference design for extended battery life
TIDA-010224
Overview
This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a Wi-Fi® connectivity device enables secure high-quality live video streaming and two-way audio streaming with noise reduction and echo cancellation. The design includes infrared (IR) LED and IR cut filters to enable night vision capability.
Features
- Full camera reference design to reduce new product development cycle
 - Integrates ambient light sensing, IR LED driver, and motorized IR cut filter for day and night vision
 - SimpleLink Wi-Fi connectivity over 802.11 A, B, G and N networks from any smart phone, tablet, or computer over local network, concurrent multiprotocol for both sub-1 GHz and 2.4 GHz
 - Power tree to support either USB or battery; low-power architecture using efficient DC/DC converters for longer battery life
 - Multiple options for camera wakeup: PIR, sub-1 GHz, or doorbell
 - Wi-Fi devices complement low-power architecture: at least 50% lower current consumption during beacon and at least 30% lower current consumption during video streaming
 
Industrial
- Fire safety sounder, speaker, strobe
 - Fixed wired IP camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 - Wireless security camera
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
CC3235MODS — SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Low-Power Wireless Camera Reference Design for Extended Battery Life | PDF | HTML | May 19, 2021 | 
| Application note | TIDA-010224 Additional Information for Low-Power Consumption Design | PDF | HTML | Nov 23, 2022 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.