TIDA-01024

High Channel Count JESD204B Daisy Chain Clock Reference Design for RADAR and 5G Wireless Testers

TIDA-01024

Design files

Overview

High-speed multi-channel applications require low noise and scalable clocking solutions capable of precise channel-to-channel skew adjustment to achieve optimal system SNR, SFDR, and ENOB. This reference design supports scaling up JESD204B synchronized clocks in daisy chain configuration. This design provides multichannel JESD204B clocks using TI’s LMK04828 clock jitter cleaner and LMX2594 wideband PLL with integrated VCOs to achieve clock-to-clock skew of <10 ps. This design is tested with TI’s ADC12DJ3200 EVMs at 3 GSPS, and a channel-to-channel skew of < 50 ps is achieved with improved SNR performance. All key design theories are described to guide users through the part selection process and design optimization. Finally, schematics, board layouts, hardware testing, and test results are included.

Features
  • High frequency (GSPS) sample clock generation
  • High channel count and scalable JESD204B compliant clock solution
  • Low phase noise clocking for RF sampling ADC/DAC
  • Configurable phase synchronization to achieve low skew in multi-channel system
  • Supports TI’s high-speed converter and capture cards (ADC12DJ3200EVM, TSW14J56 / TSW14J57)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDS1.PDF (968 K)

Reference design overview and verified performance test data

TIDRV60.PDF (1785 K)

Detailed schematic diagram for design layout and components

TIDRV61.PDF (1228 K)

Detailed schematic diagram for design layout and components

TIDRV62.PDF (193 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV63.PDF (94 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV64.PDF (1082 K)

Detailed overview of design layout for component placement

TIDRV65.PDF (644 K)

Detailed overview of design layout for component placement

TIDRV68.ZIP (16987 K)

Files used for 3D models or 2D drawings of IC components

TIDRV69.ZIP (7976 K)

Files used for 3D models or 2D drawings of IC components

TIDCED9.ZIP (6569 K)

Design file that contains information on physical board layer of design PCB

TIDCEE0.ZIP (2080 K)

Design file that contains information on physical board layer of design PCB

TIDRV66.PDF (7468 K)

PCB layer plot file used for generating PCB design layout

TIDRV67.PDF (4389 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS543182.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter

Data sheet: PDF | HTML
AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF
Analog switches & muxes

SN74CBTLV32573.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

Data sheet: PDF | HTML
Analog switches & muxes

SN74LVC2G535-V, 2:1 (SPDT), 1-channel general-purpose analog switch (available in the NanoFree™ package)

Data sheet: PDF | HTML
Analog switches & muxes

TMUX15745-V, 2:1 (SPDT), 4-channel analog switch with powered-off protection & 1.8-V input logic

Data sheet: PDF | HTML
Clock buffers

LMK003043.1-GHz differential clock buffer/level translator with 4 configurable outputs

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Digital temperature sensors

LM95233±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface

Data sheet: PDF
High-speed ADCs (≥10 MSPS)

ADC12DJ320012-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

DS90LV028AQ-Q1Automotive LVDS dual differential line receiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A83002-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A90500-mA, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy

Data sheet: PDF | HTML
MOSFETs

CSD15571Q220-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm

Data sheet: PDF
Oscillators

LMK61E2Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX259415-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS259254.5-V to 5.5-V, 30mΩ, 2-5A eFuse

Data sheet: PDF | HTML

Start development

Software

GUI for evaluation module (EVM)

TIDCEE1 TIDA-01024 HSDC TID GUI

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide High-Channel-Count JESD204B Daisy-Chain Clock Reference Design for RADAR and 5G Nov. 28, 2017
Technical article Step-by-step considerations for designing wide-bandwidth multichannel systems PDF | HTML Jun. 04, 2019

Related design resources

Hardware development

EVALUATION BOARD
ADC12DJ3200EVM ADC12DJ3200 12-bit, dual 3.2GSPS or single 6.4GSPS, RF-sampling ADC evaluation module

Reference designs

REFERENCE DESIGN
TIDA-01021 Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers TIDA-01022 Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01023 High Channel Count JESD204B Clock Generation Reference Design for RADAR and 5G Wireless Testers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos