TIDA-010270
Biosensing patch reference design for continuous vital sign monitoring with Bluetooth® Low Energy
TIDA-010270
Overview
The biosensing patch reference design provides a platform to evaluate our latest products for continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses the AFE4960 for accurate single-lead ECG signal acquisition and the TMP119 for body temperature monitoring. The measured data is transferred by the CC2674R10 to the remote terminal such as a smartphone and medical monitoring system for real-time display. The onboard light-emitting diode (LED) can be used to indicate status of the system like lead-off, low power and Bluetooth® Low Energy (LE) connecting. The design can be powered with 2 × CR2032 battery (3V input) or 1 AAA battery (1.5V input) with an operating life of 14 days.
Features
- Small, multiparameter, single-chip patch design for synchronized ECG, respiration and pace pulse detection
- High-accuracy digital temperature sensor for real-time body temperature monitoring
- High-performance, 2.4G Bluetooth LE 5.3, Arm® Cortex®-M33 processor supports wireless data transfer
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | TIDA-010270 Short | PDF | HTML | Dec 20, 2024 |
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.