TIDA-010274

Space-grade discrete RF sampling transceiver reference design

TIDA-010274

Design files

Overview

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution daughter card.

Features
  • 2T2R RF sampling transceiver solution supporting up to X-band
  • Wide bandwidth supports up to 5GHz
  • Daughter-board clocking solution provides sampling clocks and FPGA clocks
  • Daughter-board power solution provides low noise power solution for all devices
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF70A.PDF (896 K)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS7H4011-SEPRadiation-tolerant, 4.5V to 14V input 12A synchronous step-down converter

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04832-SEPRadiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12DJ5200-SEPRadiation-tolerant, 30-krad, 12-bit, dual 5.2-GSPS or single 10.4-GSPS ADC

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC39RF10-SEPRadiation-tolerant, 30-krad, 16-bit, two-channel 10.4-GSPS, 12-GHz RF digital-to-analog converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7H1111-SEPRadiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7H1210-SEPRadiation-tolerant, -3-V to -16.5-V input, 1-A, negative linear regulator in space-enhanced plastic

Data sheet: PDF | HTML
RF FDAs

TRF0208-SEPRadiation-tolerant, near-DC to 11GHz 3dB BW single-ended to differential RF amplifier

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX2694-SEPRadiation hardened 15-GHz wideband PLLatinum™ RF synthesizer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Space-Grade Discrete RF Sampling Transceiver Reference Design (Rev. A) PDF | HTML Jun. 12, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos