TIDA-01027

Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems

TIDA-01027

Design files

Overview

This reference design demonstrates an efficient, low-noise five-rail power supply design for very high-speed Data Acquisition (DAQ) systems capable of > 12.8 GSPS. The power supply DC/DC converters are frequency-synchronized and phase-shifted in order to minimize input current ripple and control frequency content. Any potential radiated electromagnetic interference (EMI) is minimized by using high-performance HotRod­™ packaging technology.

Features
  • Efficient, low-noise, point-of-load DAQ power supply for very high-speed AFE
  • Phase-shifting DC/DC converter clocks to reduce inrush current and power-supply noise
  • External frequency sync to manage DC/DC converter spurs
  • Configure output with ability to bypass each LDO and use just the DC/DC converter and filter
  • Used with TIDA-01022 and TIDA-01028 to show the impact on a 12.8-GSPS AFE with 9 GHz of analog BW
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEI3.PDF (2376 K)

Reference design overview and verified performance test data

TIDRZ50.PDF (766 K)

Detailed schematic diagram for design layout and components

TIDRZ51.PDF (209 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ52.PDF (878 K)

Detailed overview of design layout for component placement

TIDRZ54.ZIP (2870 K)

Files used for 3D models or 2D drawings of IC components

TIDCFB8.ZIP (765 K)

Design file that contains information on physical board layer of design PCB

TIDRZ53.PDF (2971 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF
Analog switches & muxes

SN74LVC2G535-V, 2:1 (SPDT), 1-channel general-purpose analog switch (available in the NanoFree™ package)

Data sheet: PDF | HTML
Clock buffers

LMK003043.1-GHz differential clock buffer/level translator with 4 configurable outputs

Data sheet: PDF | HTML
Clock jitter cleaners & synchronizers

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Clock jitter cleaners & synchronizers

LMK04832Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop

Data sheet: PDF | HTML
Comparators

LMC6762Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

Data sheet: PDF
Counters

CD74HC4017High Speed CMOS Logic Decade Counter/Divider with 10 Decoded Outputs

Data sheet: PDF
Digital temperature sensors

LM95233±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface

Data sheet: PDF
Direction-controlled voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74AVC4T774Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12DJ320012-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12DJ5200RFRF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS

Data sheet: PDF | HTML
I2C general-purpose I/Os (GPIOs)

TCA9534A8-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, & config registers

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC2G042-ch, 1.65-V to 5.5-V inverters

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

DS90LT012AQ-Q1Automotive LVDS differential line receiver

Data sheet: PDF
LVDS, M-LVDS & PECL ICs

DS90LV028AQ-Q1Automotive LVDS dual differential line receiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A331-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A83002-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A843-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A84A3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A854-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A85A4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good

Data sheet: PDF | HTML
MOSFETs

CSD15571Q220-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Oscillators

LMK61E2156.250-MHz, ±50 ppm, ultra-low jitter, integrated EEPROM, fully programmable oscillator

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZM2360136-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM844244.5V to 17V Input, 0.6V-10V Output, 4A Power Module in Compact 7.5x7.5mm Footprint

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM846244.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM848244.5V to 17V Input, 0.6V-10V Output, 8A Power Module in Compact 7.5x7.5mm Footprint

Data sheet: PDF | HTML
RF FDAs

LMH54018-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX259415-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS259264.5-V to 13.8-V, 30mΩ, 2-5A eFuse

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Design guide Low-noise power-supply reference design maximizing performance in 12.8-GSPS data Aug. 29, 2018
Technical article Step-by-step considerations for designing wide-bandwidth multichannel systems PDF | HTML Jun. 04, 2019
Application note Inverting Application for the LMZM23601 and LMZM23600 (Rev. A) Oct. 19, 2018
White paper Simplify low EMI design with power modules Nov. 20, 2017
Analog Design Journal Designing a modern power supply for RF sampling converters Apr. 26, 2017

Related design resources

Hardware development

EVALUATION BOARD
TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Reference designs

REFERENCE DESIGN
TIDA-010128 Scalable 20.8 GSPS reference design for 12 bit digitizers TIDA-01022 Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01028 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos