TIDA-010280
Small, wireless 6-lead ECG Holter monitor reference design with respiration, pace, and temperature
TIDA-010280
Overview
The wearable biosensing Holter monitor reference design provides an evaluation platform for TI’s latest offerings in continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature, and motion. The design utilizes the AFE159RP4 for low-power, high-resolution, and highly integrated ECG signal acquisition with up to 6 leads (4 channels) and the TMP119 for body temperature monitoring. The measured data is transferred by the CC2674R10 (with Bluetooth® Low Energy 5.3 support) to a remote terminal such as a smartphone or medical monitoring system for realtime display. The onboard light-emitting diode (LED) indicates the status of the system like lead-off, low power, and Bluetooth® Low Energy connection. The full system can be powered by two CR2032 batteries (3V input) or one AAA battery (1.5V input) with an operating life of six days.
Features
- Small multiparameter single-chip Holter monitor design for synchronized ECG, respiration, and pace pulse detection
 - High-accuracy digital temperature sensor for realtime body temperature monitoring
 - High-performance, 2.4G Bluetooth® Low Energy 5.3 Arm® Cortex®-M33 processor supports wireless data transfer
 - Highly efficient DC/DC converter to support both the two CR2032 (3V, 210mAh coin-cell battery) and one AAA battery (1.5V, 500mAh) with an operating life of 6 days
 - Flexible Bluetooth® Low Energy platform to support the wearable patch and Holter monitor design
 - SimpleLink™ Connect mobile application for real-time ECG, respiration, pace pulse, and temperature display
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Products
Includes TI products in the design and potential alternatives.
TPD1E01B04 — 0.18-pF, ±3.6-V, ±15-kV ESD protection diode in 0402 & 0201 packages for USB-C
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | TIDA-010280 Short | PDF | HTML | Dec 30, 2024 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.