TIDA-010288
Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification
TIDA-010288
Overview
The Edge-artificial intelligence (AI) ready wearable biosensing Holter reference design provides an evaluation platform for our latest offerings in continuous monitoring of vital signs such as electrocardiography (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses the AFE159RP4 for low-power, high-resolution, and highly-integrated ECG signal acquisition with up to six leads (four channels) and the TMP119 for body temperature monitoring. The measured data is processed by the MSPM0 MCU with hardware acceleration for real-time arrhythmia classification, then transferred by the CC2340R5 (with Bluetooth® Low Energy (LE) 5.3 support) to a remote terminal such as a smartphone or medical monitoring system for real-time display. The full system can be powered by 2 × CR2032 batteries (3V input) or 1 × AAA battery (1.5V input).
Features
- On-device AI hardware accelerator delivers immediate and precise detection of cardiac events
 - Advanced low-power features along with high resolution recording and transmission only when necessary, enabling extended wear times
 - Small, multiparameter single-chip ECG Holter monitor design for synchronized ECG, respiration and pace pulse detection
 - Ultra-low-power 2.4G Bluetooth LE 5.3, Arm® Cortex®-M0+ processor supports wireless data transfer
 - Highly efficient DC/DC converters support both 2 × CR2032 (3V, 210mAh) coin-cell batteries and 1 × AAA battery (1.5V, 500mAh)
 - SimpleLink™ Connect mobile application for real-time ECG, arrhythmia classification, respiration, pace pulse and temperature display
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | AI-Enabled, Wireless ECG Holter Monitor Reference Design for Real-Time Arrhythmia Classification | PDF | HTML | Jan 3, 2024 | 
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.