TIDA-01042

Modular battery tester reference design for 50-A, 100-A, and 200-A applications

TIDA-01042

Design files

Overview

This reference design provides a modular battery test solution allowing users to have the flexibility to test batteries at different current levels with one design. This design leverages the TIDA-01041 reference design by providing two 100-A battery testers that can work independently or be connected in parallel to increase the maximum current output from 100 A to 200 A. This design describes the design theory, part selection, and optimization of this solution.

Features
  • Modular design capable of 200 A maximum charge and discharge
  • High-precision calibration control achieving 0.02% full-scale current control accuracy and 0.02% voltage control accuracy
  • Input voltage (bus) from 8 V - 16 V and output load (battery) from 0 V - 4.2 V (5 V max)
  • Up to four LM5170-Q1 multiphase bidirectional buck, boost integrated controllers and drivers for charging and discharging
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUER4.PDF (3214 KB)

Reference design overview and verified performance test data

TIDRZT2.PDF (528 KB)

Detailed overview of design layout for component placement

TIDRZT1.PDF (241 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZT4.ZIP (5260 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFH8.ZIP (1271 KB)

Design file that contains information on physical board layer of design PCB

TIDRZT3.PDF (7810 KB)

PCB layer plot file used for generating PCB design layout

TIDRZT0.PDF (1357 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7371A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM7705Low Noise Negative Bias Generator

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM51183-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

TLV07Precision, 36-V, low noise, rail-to-rail output, operational amplifier

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM5170-Q1Multiphase bidirectional current controller, AEC-Q100 qualified

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM26641.8-V to 5.5-VIN switched capacitor voltage inverter

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Fully differential amplifiers

THS4561Low-power, 60-MHz, wide-supply-range fully differential amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA827Low-noise, high-precision, JFET-input operational amplifier

Data sheet: PDF | HTML
Analog switches & muxes

SN74LV4053A-Q1Automotive, 5V 2:1 (SPDT) three-channel analog switch

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04-Q1Automotive single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Precision DACs (≤10 MSPS)

DAC80004Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL

Data sheet: PDF | HTML
Voltage translating gates

SN74LV1T00Single power supply 2-input POSITIVE NAND gate logic level shifter

Data sheet: PDF | HTML
Voltage translating gates

SN74LV1T32Single Power Supply 2-INPUT POSITIVE OR GATE with Logic Level Shifter

Data sheet: PDF | HTML
Instrumentation amplifiers

INA82850-μV Offset, 7-nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier

Data sheet: PDF | HTML
General-purpose op amps

LM6142Dual, 24-V, 17-MHz, low-power operational amplifier

Data sheet: PDF
Precision ADCs

ADS131A0424-bit 128-kSPS 4-channel simultaneous-sampling delta-sigma ADC

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Modular Battery Tester Reference Design for 50-A, 100-A, and 200-A Applications May 31, 2019
Technical article Taking a modular approach to high-precision, high-current battery test equipment PDF | HTML Jun 21, 2019

Related design resources

Hardware development

EVALUATION BOARD
USB2ANY USB2ANY interface adapter

Reference designs

REFERENCE DESIGN
TIDA-01041 Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation

Software development

SUPPORT SOFTWARE
DELTASIGMAEVAL-GUI Delta-sigma ADC EvaluaTIon software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.