TIDA-01081

LED-Lighting Control Reference Design for Machine Vision

TIDA-01081

Design files

Overview

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting applications. The design allows users to program LED current and timing to enable the safe overdriving of LEDs for increased brightness. The design can operate autonomously but can also be triggered or generate a trigger through an isolated interface. Internal circuit blocks support a wide input voltage range, a programmable input current, and input power control as well as protect against reverse polarity, overvoltage and overtemperature.

Features
  • LED string voltage up to 24V
  • Programmability of multiple parameters:
    • LED current: 200 mA to 2.4 A
    • LED mode: Continuous or pulsed 200 ns to 4.9 s
    • LED pulse repetition: 0.2 Hz to 10 kHz
    • Trigger delay time: 10 μs for trigger input
    • Multi-pulse time, and current bracketing to support AEB and HDR imaging
  • Cascaded dual power stages:
    • Pre-Boost: Wide 8V to 36V, 15-W system input with adaptive inductor current limit
    • Buck: Fast inductor current ramping
  • Isolated trigger and UART interface:
    • Isolated 5-V, 50-mA output
    • Sinking NPN– and TTL trigger IN and OUT
  • Comprehensive system supervision and protection:
    • Onboard temperature sensors and voltage supervision
    • Ultra-fast output overvoltage protection
  • eFuse: Reverse protection, adaptive overcurrent limit, and input power limit
  • EEPROM for up to 256 bits of user data
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDB6.PDF (5053 KB)

Reference design overview and verified performance test data

TIDRUT3.PDF (583 KB)

Detailed overview of design layout for component placement

TIDRUT2.PDF (78 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUT5.ZIP (3674 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEB1.ZIP (1282 KB)

Design file that contains information on physical board layer of design PCB

TIDRUT4.PDF (3989 KB)

PCB layer plot file used for generating PCB design layout

TIDRUT1.PDF (2520 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

NOR gates

SN74LVC1G02Single 2-input, 1.65-V to 5.5-V NOR gate

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A410150-mA, 50-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
MOSFETs

CSD15380F320-V, N channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 1460 mOhm, gate ESD protection

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA1692.7 to 60V, 440kHz Variable gain current sense amplifier

Data sheet: PDF | HTML
Illumination LED drivers

TPS92515HV65-V 2-A LED driver with Integrated NFET, high-side current Sense, and Shunt PWM dimming Capable

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F517225 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Digital temperature sensors

TMP1160.2C digital temperature sensor, 64-bit non-volatile memory

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC082S0858-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS26604.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection

Data sheet: PDF | HTML
Low-side drivers

UCC275114-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay

Data sheet: PDF | HTML
Load switches

TPS2281018-V, 3-A, 79-mΩ load switch with adj. rise time and adj. output discharge

Data sheet: PDF | HTML
Comparators

TLV32015.5-V, high-speed, single push-pull comparator

Data sheet: PDF | HTML
Illumination LED drivers

TPS92561Phase dimmable, Single Stage boost controller for LED Lighting

Data sheet: PDF | HTML
MOSFETs

CSD18543Q3A60-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.9 mOhm

Data sheet: PDF | HTML
D-type flip-flops

SN74LVC1G175Single D-Type Flip-Flop with Asynchronous Clear

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM51653V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7842Quad-channel, 2/2, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Low-side drivers

UCC27511A4-A/8-A single-channel gate driver with 5-V UVLO, split outputs, 5-V IN handling

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC731112-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML

Start development

Software

Simulation model

TIDM056 — TIDA-01081 Simulation Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01081 LED-Lighting Control Reference Design for Machine Vision

TIDM056 TIDA-01081 Simulation Files

close
Latest version
Version: 01.00.00.00
Release date: Dec 18, 2018
Hardware development
Reference design
TIDA-01081 LED-Lighting Control Reference Design for Machine Vision
Support software

TIDCEL5 — TIDA-01081 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01081 LED-Lighting Control Reference Design for Machine Vision
Download options

TIDCEL5 TIDA-01081 Software

close
Latest version
Version: 01.00.00.00
Release date: Apr 12, 2018
Hardware development
Reference design
TIDA-01081 LED-Lighting Control Reference Design for Machine Vision

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcel5 or www.ti.com/lit/xx/tidcel5/tidcel5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEL5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide LED Lighting Control Reference Design for Machine Vision Dec 15, 2017
Application brief Advanced High-Side Switch With Dynamic Current Limit for IO-Link Master Jan 7, 2019
Technical article A modular view of an LED lighting control design PDF | HTML Jul 10, 2018
Technical article Light that freezes motion – insight into a LED lighting control design for machine PDF | HTML May 31, 2018

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.