TIDA-010939

Electric vehicle supply equipment front-end controller reference design

TIDA-010939

Design files

Overview

This reference design is an Electric Vehicle Supply Equipment (EVSE) front-end controller which acts as the central communication module for the EV charging process. The design supports AC and a wide range of global DC charging standards, including Combined Charging System (CCS), Guobiao/Tuijian (GB/T), and Charge de Move (CHAdeMO).

Features
  • J1772 and International Electrotechnical Commission (IEC) 61851 compliant Control Pilot – full support for AC charging control signaling
  • Power Line Communication (PLC) – high-level communication according to ISO 15118
  • Relay control and safety features – including integrated temperature monitoring
  • Multiple communication interfaces – Controller Area Network (CAN), RS-485, RS-232, and Ethernet for control of power conversion units, external metering devices, peripherals and networking
  • Display human-machine interface (HMI) support – Display Serial Interface (DSI) connector on the AM62L-EVM for HMI integration
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFE6.PDF (3245 KB)

Reference design overview and verified performance test data

SLURB49A.PDF (873 KB)

Detailed overview of design layout for component placement

SLVRBV7A.PDF (321 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRBV9A.ZIP (11133 KB)

Files used for 3D models or 2D drawings of IC components

SLVC895A.ZIP (5288 KB)

Design file that contains information on physical board layer of design PCB

SLVRBV8A.PDF (5072 KB)

PCB layer plot file used for generating PCB design layout

SLVRBV6A.PDF (5934 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS12A451512-V, 1:1 (SPST), 1-channel general-purpose analog switch (active low)

Data sheet: PDF
General-purpose op amps

TLV9151Single, 16-V, 4.5-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Comparators

TLV1805High voltage comparator with push-pull output and shutdown

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
RS-232 transceivers

TRSF3221E3- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Data sheet: PDF | HTML
Comparators

TLV7011Low power, small size comparator with push-pull output

Data sheet: PDF | HTML
CAN transceivers

TCAN1044A-Q1Enhanced automotive CAN transceiver with standby

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV822020-V, 1.76-A H-bridge motor driver with auto sleep mode

Data sheet: PDF | HTML
Arm Cortex-M0+ MCUs

MSPM0G350780MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD24293V-to-5.5V 20Mbps RS-485 transceiver with up to 3kV IEC surge and ±42V fault protection

Data sheet: PDF | HTML
Arm-based processors

AM62LLow-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications

Data sheet: PDF | HTML
Low-side switches

TPL7407LA30-V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML
High-side switches

TPS281C1006-V to 60-V, 100-mΩ, 4.5-A single-channel high-side switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Electric Vehicle Supply Equipment Front-End Controller Reference Design PDF | HTML Sep 8, 2025

Related design resources

Hardware development

EVALUATION BOARD
TMDS62LEVM AM62L evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
AM62L-PROCESSOR-SDK Software Development Kit (SDK) for AM62L MSPM0-SDK MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.