TIDA-01094
Magnetically Immune Transformerless Power for Isolated Shunt Current Measurement Reference Design
TIDA-01094
Overview
The TIDA-01094 reference design implements a class 0.5 three-phase transformerless energy measurement system with isolated shunt sensors by using isolated delta-sigma modulators. The delta sigma modulators have their output circuitry capacitively isolated from input circuitry, thereby providing transformerless data isolation. The high-side of each modulator is powered by a cap-drop supply that is also transformerless. Since a transformer is not used in this design, this design is inherently magnetically immune. In addition, the high-side cap-drop power supply reduces the entire system cost, has inherent low conducted and radiated emissions, and reduces the current consumption drawn from the low-side power supply since the high-side is separately powered from Mains instead of being derived from the low-side power supply.
Features
- Class 0.5% three-phase metrology with galvanically isolated shunt current sensors
 - Cap-drop power supplies for high side of modulators
 - Isolation performance of up to 1-kV AC (working voltage) and a voltage of 7 kV (peak)
 - Supports both AMC1304M05 and AMC1305M04+TLV70450 configurations
 - TI energy library firmware calculates all energy measurement parameters including active and reactive power and energy, root mean square (RMS) current and voltage, power factor, and line frequency
 - Isolated RS-232 With 3-kVRMS operating isolation boundary for communication to PC graphical user interface (GUI)
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
AMC1305M05 — ±50-mV input, precision current sensing reinforced isolated modulator
MSP430F67641A — Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM
TRS3232E-Q1 — Automotive 3- to 5.5-V 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection
AMC1304M05 — ±50-mV input, precision current sensing reinforced isolated modulator with LDO
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Magnetically Immune Transformerless Power Supply for Iso Shunt Current Ref Guide (Rev. A) | PDF | HTML | Jan 30, 2017 | 
| Technical article | Designing a magnetically immune polyphase smart meter, part 3: comparing isolated | PDF | HTML | Oct 29, 2018 | |
| Technical article | Designing a magnetically immune polyphase smart meter, part 2: an overview of isol | PDF | HTML | Oct 18, 2018 | |
| Technical article | Designing a magnetically immune polyphase smart meter, part 1: isolated shunt sens | PDF | HTML | Oct 4, 2018 | 
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.