TIDA-010954
600W GaN-based single-phase cycloconverter reference design
TIDA-010954
Overview
This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and can be used for various applications, such as a solar micro inverter or Battery Energy Storage System (BESS).
Features
- Single stage DC-AC and AC-DC converter for photovoltaic (PV) or BESS application
 - Bidirectional power flow and reactive power compensation capable
 - Digital control implemented in a single controller: TMS320F28P55x
 - Industrial temperature range of –40°C to +85°C
 
| Output voltage options | TIDA-010954.1 | TIDA-010954.2 | 
|---|---|---|
| Vin (Min) (V) | 27 | 200 | 
| Vin (Max) (V) | 55 | 250 | 
| Vout (Nom) (V) | 230 | 40 | 
| Iout (Max) (A) | 2.6 | 16 | 
| Output Power (W) | 598 | 640 | 
| Isolated/Non-Isolated | Isolated | Isolated | 
| Input Type | DC | AC | 
| Topology | Full Bridge- Phase Shifted | Full Bridge- Phase Shifted | 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320F28P559SG-Q1 — Automotive 32-bit C2000™ MCU with 150MHz 512 KB flash C28x + CLA, five ADCs, CLB, AES and NPU
LMG2100R026 — 100V 2.6mΩ half-bridge gallium nitride (GaN) power stage
UCC33421-Q1 — Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer
TMS320F28P559SJ-Q1 — Automotive C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU
LMG3650R035 — 650V 35mΩ TOLL-packaged GaN FET with integrated driver and protection
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | 600W GaN-Based Single-Phase Cycloconverter Reference Design | PDF | HTML | Apr 30, 2025 | 
| Technical article | Pushing the boundaries of solar energy systems with TOLL GaN | PDF | HTML | Sep 26, 2025 | |
| White paper | Introduction of Cycloconverter With GaN and How This Improves Performance | PDF | HTML | Mar 27, 2025 | 
Related design resources
Hardware development
EVALUATION BOARD
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.