TIDA-01212
Single Bidirectional Infrared LED Communication Port Reference Design
TIDA-01212
Overview
The TIDA-01212 reference design provides a ultra-low power yet simple and low-cost solution for adding a bi-directional IrDA PHY link at 9600 bps to any Smart Metering or sub-metering device. Using a single IR LED, a resistor and internal 1.27 V reference, controlled by an optimized software inside the Sensor Controller engine, both transmitter and receiver for IrDA PHY @ 9600 bps is implemented. This design approach can be used with the TI CC13xx and CC26xx SimpleLink™ Wireless MCUs to reduce cost by replacing legacy optical IrDA PHY modules with two separate LEDs.
Features
- Single bidirectional IrDA PHY @ 9600 bps implementation by CC1350 SimpleLink Wireless MCU
- Only 2 I/Os needed; sensitivity (or link range) can be improved with two additional I/Os for implementing an external voltage reference.
- Sensor Controller Engine senses the Capacitive Touch PCB area and polls the IR LED once per second (adjustable period)
- Connects to TIDA-00848 for adding an IrDA PHY functionality (both transmit and receive) with a single IR LED
- Average current: 1.73 uA @ 3.0 V (LCD OFF); 975 uA @ 3.0 V (80 LCD segments ON) under TI RTOS framework
Industrial
- Heat cost allocator
- Heat cost allocator
- Polyphase electricity meter
- Rotary Water Meter
- Rotary Water Meter
- Rotary gas meter
- Rotary gas meter
- Rotary heat meter
- Rotary heat meter
- Single-phase electricity meter
- Ultrasonic Heat Meter
- Ultrasonic Heat Meter
- Ultrasonic gas meter
- Ultrasonic gas meter
- Ultrasonic water meter
- Ultrasonic water meter
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Single Bidirectional Infrared LED Communication Port Reference Design | Nov 28, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.