TIDA-01215
Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs
TIDA-01215
Overview
This reference design provides an efficient power supply scheme to power-up the RF-sampling DAC38RF8x digital-to-analog data converter (DAC) without sacrificing performance and also reduces board area and BOM. The reference design uses both DC/DC switchers and an LDO to power-up the DAC38RF8x while achieving high analog performance (spurious and phase noise) and minimizing power efficiency trade-offs. The design method outlined here can be extended to the power supply design of other RF-sampling data converters.
Features
- Provides an Efficient Power Solution for RF-Sampling DACs
 - Enables Optimal Spur and Phase Noise Performance
 - Reduces Board Area
 - Lowers Bill of Materials (BOM) Cost
 
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Efficient Power Supply Scheme for RF-Sampling DAC Reference Design | Aug 22, 2016 | |
| Data sheet | DAC38RFxx Dual- or Single-Channel, Single-Ended or Differential Output, 14-Bit, 9-GSPS, RF-Sampling DAC With JESD204B Interface and On-Chip PLL datasheet (Rev. D) | PDF | HTML | Dec 28, 2023 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.