TIDA-01236
Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector
TIDA-01236
Overview
This reference design demonstrates a low-power wireless sensor which detects gas leaks by analyzing the ultrasonic spectrum for particular signatures. The system is designed to operate from a single Li-Primary coin cell and communicate wirelessly to a base station, which removes all requirements for wiring and enables easy installation. The design incorporates an ultra-low-power battery fuel gauge to accurately predict battery health and provide advance notice of upcoming end-of-life for scheduled battery replacement.
Features
- Accurate li-primary battery gauging enables extended lifetime and predictable maintenance
 - Uses multiple power domains to optimize system current consumption
 - System diagnostics available for precision power evaluation during development
 - Over three years of operation on coin cell battery ehen sensing every 30 seconds
 - Leak detection independent of gas type; does not require concentration of gas to contact sensor
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
CSD13201W10 — 12-V, N channel NexFET™ power MOSFET, single WLP 1 mm x 1 mm, 34 mOhm
TLV320AIC3256 — Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector | Dec 1, 2017 | 
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.