TIDA-01362
Driving a 3-Phase Stepper Motor With a BLDC Motor Driver Reference Design
TIDA-01362
Overview
TIDA-01362 demonstrates how to drive a three phase stepper motor using the same hardware structure of a Brushless (BLDC) driver. By regulating the PWM signal schemes, the design achieves a smooth sinusoidal output current. DRV8313 device is used for the implementation of this design.
Features
- Smooth Current
- Compact design
- Low noise operation
- Open Loop operation
- Very low to no vibrations
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Driving Three-Phase Stepper Motor With BLDC Motor Driver Reference Design | Nov 22, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.