TIDA-01375

EMC-Compliant Automotive Daytime Running Light and Position Light Reference Design

TIDA-01375

Design files

Overview

This reference design details a solution for an automotive daytime running light (DRL) and position light. The TPS92830-Q1 linear LED controller used in this design is directly supplied from the automotive battery, allowing you to use the same LEDs for both functions. This reference design also features good EMC performance, full protection and diagnostics.

Features
  • Automotive Battery Supply
  • Meets CISPR 25 Conducted and Radiated Emission Standards and Passed ISO11452-4 BCI Test
  • DRL/Position Light Reuse by Using Device Internal PWM Generator
  • LED String Open Circuit, Short to Ground and Short to Battery Diagnostics With Auto Recovery
  • Fault Bus Configurable as One-Fails–All-Fail or Only-Failed-Channel-Off
  • LED Thermal Protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD55.PDF (1945 KB)

Reference design overview and verified performance test data

TIDRTQ3.PDF (94 KB)

Detailed overview of design layout for component placement

TIDRTQ2.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTQ5.ZIP (489 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE21.ZIP (1379 KB)

Design file that contains information on physical board layer of design PCB

TIDRTQ4.PDF (663 KB)

PCB layer plot file used for generating PCB design layout

TIDRTQ1.PDF (140 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92830-Q1Automotive 3-channel high-side high-power constant-current Linear LED controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide EMC-Compliant, Automotive Daytime Running Light and Position Light Ref Design Nov 14, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.