Camera modules for ADAS applications can be very space constrained.  The TIDA-01392 combines a 1.3-MP imager, a 1.9-Gbit/s serializer and the necessary power supplies. All of this functionality is contained on a 20-mm × 20-mm PCB design. The camera module reference design also simplifies communication by combining digital video, power, camera control, and diagnostics signals over a single 50-Ω coaxial cable.
          Features
          
          - 10-bits or 12-bits (100MHz) video input
 - All devices AEC Q100 (-Q1) rated
 - Diagnostic and built in self test (BIST) for ASIL B applications
 - Power supply switching frequencies greater than 1700 kHz to avoid AM band interference
 - Power solution optimized to minimize space by choosing parts that eliminate external circuitry