TIDA-01393

Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications

TIDA-01393

Design files

Overview

This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.

The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® Cortex®-A53 application processor and dual-core Arm Cortex-R5 real-time processor to the higher end ZU7EV, ZU19EG and ZU21DR devices, which add other components to the MPSoC such as a graphics processing unit, video Codec unit and up to 16 16.3- Gbps transceivers.

This design includes many additional components that can be used with the TPS65086x device such as external load switches, pre-regulators, and a push button circuit.

Features
  • 10 programmable output rails – 3 BUCK converters, 3 BUCK controllers, 3 LDOs, 1 VTT LDO for DDR memory termination
  • 5 load switches – 3 internal to TPS65086x device, 2 external TPS22920 load switches
  • Wide input voltage range (5 V to 24 V)
  • 4 GPOs
  • Sequencing control with 6 CTL pins, or I²C
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEP5A.PDF (2894 K)

Reference design overview and verified performance test data

TIDRZW5.PDF (498 K)

Detailed schematic diagram for design layout and components

TIDRZW6.PDF (503 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZW7.PDF (284 K)

Detailed overview of design layout for component placement

TIDRZW9.ZIP (2768 K)

Files used for 3D models or 2D drawings of IC components

TIDCFI6.ZIP (1042 K)

Design file that contains information on physical board layer of design PCB

TIDRZW8.PDF (1474 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LMR64010SIMPLE SWITCHER® 2.7V to 14V, 1A Step-Up Regulator in SOT-23 Package

Data sheet: PDF
D-type flip-flops

SN74LVC1G175Single D-Type Flip-Flop with Asynchronous Clear

Data sheet: PDF | HTML
General-purpose transceivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Load switches

TPS229203.6-V, 4-A, 5.3-mΩ load switch with output discharge

Data sheet: PDF | HTML
MOSFETs

CSD87381P30-V, N channel synchronous buck NexFET™ power MOSFET, 3 mm x 2.5 mm LGA, 15 A

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650861User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC)

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650864Configurable multi-rail PMIC for Xilinx MPSoCs and FPGAs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Power Reference Design for Xilinx® Zynq® UltraScale+™ MPSoC Applications (Rev. A) PDF | HTML Jul. 17, 2019

Related design resources

Hardware development

EVALUATION BOARD
BOOSTXL-TPS650861 TPS650861 Customer Programming BoosterPack

Software development

GUI FOR EVALUATION MODULE (EVM)
IPG-UI IPG-UI EVM GUI

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos