This reference design uses TPS92410 and TPS92411 with 50-W output power for area lighting with all components on a single printed-circuit board (PCB). This design uses four TPS92411 stages allowing 16 different switch states during the rising and falling rectified-AC waveform, which optimizes the current-regulating MOSFET headroom. TPS92410 allows monotonic analog dimming down to 3% before shutting off the current regulator. Electromagnetic interference (EMI) filtering without magnetics has been included and designed to meet FCC Title 47 Part 15 Class-B conduction requirements.
          Features
          
          - Non-isolated 120-V AC offline LED driver with no magnetics
 - Efficiency: 86.5%
 - Power factor: 0.97
 - THD: 10.5%
 - FCC Title 47 Part 15 Class-B tested EMI
 - Current regulator for power factor correction with multiplier for line regulation
 - Allows simple NTC thermal foldback
 - Monotonic analog dimming to 3% with shutdown
 - Deeper dimming using TSNS input