TIDA-01401

High EMC immunity RS-485 interface reference design for absolute encoders

TIDA-01401

Design files

Overview

This high EMC immunity reference design demonstrates a RS-485 transceiver to use on both the drive and within encoders such as: EnDat 2.2, BiSS®, Tamagawa™, etc. EMC immunity, particularly immunity against inverter switching noise, is important for position encoder feedback systems within industrial drives. This design supports a wide input voltage range (used as output voltage to the encoder) from 5 to 15 V (12 V nom) in order to meet the wide supply range of encoders. The power supply of this design includes protection against overvoltage and short circuit according to the selected encoder’s voltage range to prevent damage during a cable short. The BoosterPack™ plug-in module form factor with connector compatible to TI LaunchPad™ development kit is included for easy evaluation of EnDat, BiSS, and other systems with the C2000™ MCU. This reference design has been tested up to 100-m cable length with EnDat 2.2 encoders.

Features
  • 5-V, half-duplex RS-485 transceiver (THVD1550), 50-Mbaud, with 16-kV IEC-ESD and 4-kV EFT eliminates cost for external ESD components
  • Design achieves highest immunity within industry against IEC 61000-4-4 fast electrical transients
  • Supports 4-wire RS-485 interface standards such as EnDat2.2, BiSS or 2-wire interfaces standards such as Tamagawa™
  • Hardware can be used as both a drive and an encoder interface due to configurable clock direction
  • Designed to meet IEC 61800-3 EMC immunity
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDF5.PDF (815 KB)

Reference design overview and verified performance test data

TIDRSW9.PDF (219 KB)

Detailed overview of design layout for component placement

TIDRSW8.PDF (199 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSX1.ZIP (8439 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDV9.ZIP (1734 KB)

Design file that contains information on physical board layer of design PCB

TIDRSX0.PDF (1303 KB)

PCB layer plot file used for generating PCB design layout

TIDRSW7.PDF (520 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

THVD15505-V RS-485 transceiver with ±18-kV IEC ESD protection

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS612402.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter

Data sheet: PDF | HTML
Voltage translators

SN74LVC2T452-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621623V-17V 1A Step-Down Converters with DCS-Control™

Data sheet: PDF | HTML
Load switches

TPS2281018-V, 3-A, 79-mΩ load switch with adj. rise time and adj. output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High EMC Immunity, RS-485 Interface Reference Design to Absolute Encoders Sep 27, 2017

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.