This reference design is an automotive, 400-W, phase-shifted full-bridge converter which generates the 12-V output from a 48-V car battery. The enhanced phaseshifted full-bridge controller implements programmable delays which ensure zero voltage switching (ZVS) over a wide range of operating conditions. The output implements synchronous rectification, which enables fast transient response and a high loop bandwidth. The system regulates 12 V at no load with less than 100 mW of standby power. Pseudo isolation is achieved through a transformer to prevent the 48-V battery from being shorted to the secondary side. The half-bridge gate drivers can withstand a maximum boot voltage of 120-V DC.
          Features
          
          - Phase shifted full bridge converter over the input voltage of 36V to 60V DC, output power up to 400W
 - Extendable to 500W with heatsinking, easy to customize per customer needs
 - Soft-switching, phase-shifted full bridge using UCC28951-Q1 analog controller, Grade 1
 - Regulated 12V output with 36V to 60V input and with <100mW standby power at no load
 - Adaptive delay control for high efficiency across load range