TIDA-01451
Power Switching Reference Design for Set Top Box
TIDA-01451
Overview
The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power loss and facilitates meeting energy compliance standards, such as Energy Star. An eFuse placed at the input can manage Hot Plug transients and protect downstream DC/DC converters from an input voltage that is too high or too low, reducing end equipment return rate.
Features
- A fully featured power tree for common loads in STB allows for appropriate selection of load switches and DC/DCs in system design
 - Current limiting on the HDMI port provides necessary protection for the 5V rail
 - Switching unused loads off results in higher system efficiency and a lower standby current for meeting requirements such as EnergyStar
 - Load switches offer a smaller solution size and lower component count when compared to a discrete MOSFET solution
 
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Power Switching Reference Design for Set-Top Box | Aug 18, 2017 | 
Related design resources
Hardware development
DEVELOPMENT KIT
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.