TIDA-01458

Low-Noise Fixed Drop-Out ±2.5 to ±12-VOUT 3A Power Supply Reference Design for Ultrasound CW Pulser

TIDA-01458

Design files

Overview

This reference design allows a digitally programmable power supply to power an ultrasound transmit circuit for continuous wave (CW) mode from a 24-V bus. There are two outputs adjustable from ±2.5 to ±12 V under user software control. These outputs can provide up to 2 A with very low ripple and noise on both positive and negative regulator outputs. The power supply is scalable for higher output currents up to 3 A by adding more regulators in parallel. The power supplies can also be synchronized to an external clock.

Features
  • Separate and independent positive and negative voltage power supplies for CW mode in ultrasonic
  • To reduce ripple at output's high performance, low noise LDOs are operated as power filters to obtain lowest ripple with minimum heat dissipation in LDO (<100µV at 1.6A load)
  • Comprises two high-performance buck regulators for creating adjustable outputs
  • Adaptive drop on LDO, special circuit keeps LDO output always 1V below LDO input
  • Capable of switching frequency synchronization with ultrasound master or system clock frequency
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD98.PDF (2192 KB)

Reference design overview and verified performance test data

TIDRSZ7.PDF (306 KB)

Detailed overview of design layout for component placement

TIDRSZ6.PDF (197 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSZ9.ZIP (3207 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDW5.ZIP (1681 KB)

Design file that contains information on physical board layer of design PCB

TIDRSZ8.PDF (1425 KB)

PCB layer plot file used for generating PCB design layout

TIDRSZ5.PDF (364 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM736053.5V to 36V, 5A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LMR14050SIMPLE SWITCHER® 40-V, 5-A, 2.2-MHz step-down converter with 40-μA IQ

Data sheet: PDF | HTML
General-purpose op amps

TLV2171Dual, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A331-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide Low-Noise, Fixed Drop-Out, ±2.5- to ±12-VOUT, 3-A Power Supply Reference Design Sep 29, 2017
Application note Create an Inverting Power Supply Using a Synchronous Step-Down Regulator (Rev. B) Jun 25, 2018
Technical article Take your ultrasound design to the next level PDF | HTML Feb 8, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01352 400-W Continuous, Scalable, ±2.5- to ±150-V, Programmable Ultrasound Power Supply Reference Design TIDA-01466 Low-Voltage, Low-Noise Power-Supply Reference Design for Ultrasound Front End

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.