TIDA-01493
Thermally optimized 2-Layer 60-W Sensorless BLDC Motor Drive Reference Design
TIDA-01493
Overview
This reference design is a sensorless brushless DC (BLDC) motor sinusoidal drive using the DRV10987 motor driver. The PCB is designed to lower the temperature of the DRV10987. The design targets cases that can over heat the DRV10987 or cases that need a low-case temperature due to material such as waterproofing on the case of the DRV10987. The end equipments that require this could be dryer fans, drain pumps, or air purifiers.
Features
- Improved efficiency due to lower temperature operation
 - Over temperature protection
 - Over current protection
 - Better heat dissipation allows for up to 60-W usage
 
| Output voltage options | TIDA-01493.1 | 
|---|---|
| Vin (Min) (V) | 12 | 
| Vin (Max) (V) | 24 | 
| Vout (Nom) (V) | |
| Iout (Max) (A) | |
| Output Power (W) | |
| Isolated/Non-Isolated | |
| Input Type | DC | 
| Topology | 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Thermally Optimized, Two-Layer, 60W Sensorless BLDC Motor Drive Reference Design | Nov 17, 2017 | 
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.