TIDA-01512

PMBus Voltage Regulator Reference Design for NXP QorIQ LS2085A/88A Processors

TIDA-01512

Design files

Overview

TIDA-01512 uses the TPS53681 multiphase controller and CSD95490Q5MC Smart Power Stages to implement a high-performance design suitable for powering NXP QorIQ Communications Processors.

The dual outputs of the controller target the 60-ATDC, 1.0-V core rail with a four-phase design and a 30-ATDC, 1.2-V auxilliary rail. Utilizing smart power stages and integrated PMBus™ functionality allows for easy output voltage setting, telemetry of key design parameters, and compensation adjustment.

During validation a >50% reduction in output capacitance was seen over NXP 's reference board.

Features
  • Dual Rail 4+2 Design - Targeting LS2085A/88A VDD and GVDD Rails
  • PMBus monitoring of VIN, VOUT, IOUT, PIN, and POUT
  • Dual Rail Temperature Monitoring
  • Peak Efficiencies of 92% and 94% for VDD and GVDD Rails
  • >50% reduction in COUT over NXP Eval Board
Output voltage options TIDA-01512.1 TIDA-01512.2
Vin (Min) (V) 10.8 10.8
Vin (Max) (V) 13.2 13.2
Vout (Nom) (V) 1 1.2
Iout (Max) (A) 120 50
Output Power (W) 120 60
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Multiphase^Buck- Synchronous Buck- Multiphase^Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDD3A.PDF (10748 KB)

Reference design overview and verified performance test data

TIDRV81.PDF (143 KB)

Detailed overview of design layout for component placement

TIDRV80.PDF (218 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCEE3.ZIP (709 KB)

Design file that contains information on physical board layer of design PCB

TIDRV82.PDF (455 KB)

PCB layer plot file used for generating PCB design layout

TIDRV79.PDF (504 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS53681Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS737-Q1Automotive 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Si power stages

CSD95490Q5MC75A Synchronous Buck NexFET™ Smart Power Stage with DualCool Package

Data sheet: PDF | HTML
MOSFETs

CSD17570Q5B30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.92 mOhm

Data sheet: PDF | HTML
Low-side drivers

UCC27524A5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and negative input voltage handling

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide PMBus Voltage Regulator Ref Design for NXP QorIQ LS2085A/LS2088A Processors (Rev. A) Aug 23, 2018

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.