TIDA-01519
Fire & Carbon Monoxide Alarm Detector Reference Design with Low BOM Cost & Integrated Battery Backup
TIDA-01519
Overview
This reference design is a carbon monoxide (CO) and fire alarm detector reference design which can identify typical alarm sounds, and has the wireless capabilities to alert the user if one is detected. This design is intended for home automation and "smart" environmental sensing. Once a 3kHz or 520Hz signal frequency is identified based on FFT power spectral density analysis, this system determines whether an alarm is occurring which can then be used with sensor to cloud to alert the homeowner in the case of an alarm outside of their detectible hearing range.
Features
- 3kHz and 520Hz alarm target frequencies
- CO and fire alarm detection
- Low BOM cost design
- Variable microphone gain based on proximity to alarm
- Sub-1GHz wireless communication enabled for sensor to cloud configuration
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Fire, CO Alarm Detector Ref Design w/ Low BOM Cost and Integrated Battery Backup | Oct 10, 2017 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.