This reference design combines the small size and high performance of the DAC80508 8-channel, 16-bit digital-to-analog converter (DAC) with precision op-amps to create a high-density and accurate current-source solution. The reference design has an maximum output current of 200 mA and allows for a minimal PVDD supply voltage to reduce power consumption for high efficiency. It also features a low current-noise output due to the low reference-voltage noise of the DAC80508 and low voltage and current noise of the OPA2376. 
          Features
          
          - Eight channels of programmable current, 200-mA range
 - High channel density
 - <1.5% total unadjusted error
 - <120-µA offset error
 - 3.4-µA RMS bandwidth-limited current noise