TIDA-01530

Automotive Windshield Wiper Drive Reference Design

TIDA-01530

Design files

Overview

This reference design drives a two-speed front windshield wiper, one or two rear wipers, and the pump, which sprays the front and back windshields in an automobile. In addition to controlling the brushed motors for the wipers and pump, this design includes inputs for wiper parking signals as well as diagnostic and protection features. Test data demonstrates the performance of the design with typical automotive wiper mechanisms, and complete design files can accelerate new project development for automotive designers.

Features
  • Drives front and rear wiper motors
  • Drives bi-directional spray wash pump
  • Operates from 12-V automotive battery, with reverse battery and load-dump protection
  • On-board 3.3-V power supply and simple controller interface
  • This circuit design is tested and includes schematics, test data, and layout description.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDJ1.PDF (2399 KB)

Reference design overview and verified performance test data

TIDRVQ0.PDF (1030 KB)

Detailed overview of design layout for component placement

TIDRVP9.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVQ2.ZIP (1752 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEJ0.ZIP (1046 KB)

Design file that contains information on physical board layer of design PCB

TIDRVQ1.PDF (1450 KB)

PCB layer plot file used for generating PCB design layout

TIDRVP8.PDF (7792 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA300-Q1AEC-Q100, 36V current sense comparator

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8702-Q1Automotive 47-V H-bridge smart gate driver

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8702D-Q1Automotive 47-V half-bridge smart gate driver

Data sheet: PDF | HTML
Temperature switches

TMP302-Q1Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Automotive Windshield Wiper Drive Reference Design Feb 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.