TIDA-01546
Battery and System Health Monitoring of Battery Powered Smart Flow Meters Reference Design
TIDA-01546
Overview
This reference design showcases innovative solutions for battery and system health monitoring of battery-powered Smart Flow Meters. The battery monitoring subsystem provides highly accurate energy measurement and State of Health(SOH) projections which forecast battery lifetime. The system monitoring subsystem protects against over current conditions which can dramatically reduce battery life. The techniques demonstrated here can help extend the effective life of battery-powered meters and optimize total cost of ownership for utility operators.
Features
- Monitors the State-Of-Health of non-rechargeable lithium batteries
- Accurately predicts the End-Of-Service of non-rechargeable lithium batteries
- Low power system monitoring with ADS7142 SAR ADC and LPV521 op-amp
- Single channel load switch to connect/disconnect system load
- Supports Lithium Thionyl Chloride (LiSOCl2) and Lithium Manganese Dioxide (LiMnO2)
- Low standby power consumption of 1uA for system health monitoring and 1uA for battery monitoring
This updated version of the design allows easier adaptation of the board to different use cases.
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Battery and System Health Monitoring for Smart Flow Meters Reference Design (Rev. A) | Jul 17, 2018 | |
| White paper | Modernizing the Grid to Make it More Connected, Reliable and Secure (Rev. B) | PDF | HTML | Mar 23, 2023 | |
| Technical article | Facing smart meter design challenges, part 1: maximizing battery life | PDF | HTML | Aug 16, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.