TIDA-01556
Maximum Power Point Tracking Algorithm for Low Power Solar Battery Charging Reference Design
TIDA-01556
Overview
This reference design is a software implementation of a basic maximum power point tracking algorithm for a single-cell battery charging system using a solar panel input. This design removes the requirement for extra circuitry and complex firmware by using integrated features of the charger to achieve maximized charging current all through a simple I²C-based control scheme.
Features
- Integrated 7-bit ADC to monitor input voltage, battery voltage, and charge current
- Adjustable input voltage limit with 100-mV resolution
- High charge efficiency with 93% at 2A and 91% at 3A
- Wide input voltage operating range from 3.9V to 14V
- Integrated reverse blocking FET for solar input protection
- Input high-impedance mode for open circuit voltage measurement
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Maximum Power Point Tracking Algorithm for Solar Battery Charging Ref Design | Aug 28, 2017 | |
| Data sheet | BQ25895 I2C Controlled Single Cell 5-A Fast Charger with MaxChargeTM for High Input Voltage and Adjustable Voltage 3.1-A Boost Operation datasheet (Rev. C) | PDF | HTML | Oct 13, 2022 | |
| Data sheet | MSP430FR413x Mixed-Signal Microcontrollers datasheet (Rev. F) | PDF | HTML | Dec 8, 2021 |
Related design resources
Hardware development
DEVELOPMENT KIT
EVALUATION BOARD
Reference designs
REFERENCE DESIGN
Software development
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.