This reference design allows easy system integration of a USB Type-C™ power supply that supports voltage margining. Efficiently converting power from a common 9-, 12- or 15-V adaptor to the USB Type-C port, the TPS62136 step-down converter directly accepts the digital signal of a microcontroller (MCU) to change its output voltage from the USB standard 5 V to a higher, programmable voltage. This output-voltage slew rate meets USB Type-C specifications. Especially useful for smartphone battery fast-charging applications in docking stations, this higher voltage allows more power at up to 4 A of current to be delivered across the USB Type-C cable.
          Features
          
          - Easily adjustable VOUT with slew rate control
 - VOUT margining with single digital input pin
 - 4A output current
 - >90% efficiency (99% peak)
 - 9V to 17V input voltage range