TIDA-01571
Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology
TIDA-01571
Overview
This display reference design features the DLP Pico™ 0.3-inch TRP HD 720p display chipset and is implemented in the DLP LightCrafter™ Display 3010-G2 evaluation module (EVM). It enables the use of HD resolution for projection display applications such as mobile smart TV, virtual assistant mobile projector, digital signage and many more. The design includes the DLP3010 chipset comprising of the DLP3010 720p digital micromirror device (DMD), DLPC3433 display controller, and DLPA3000 PMIC/LED driver.
Features
- 1280x720 resolution
 - Brightness 230 RGB lumens (6 A Blue/Green LED, 4.5 A Red LED)
 - Compact PCB layout supporting 720p (DLP3010) Optical Engine and including HDMI and USB connectivity
 - Used in DLPDLCR3010EVM-G2 layout
 - 19- V input and LED current drive up to 6 A
 - PC software GUI to customize display configuration
 
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting
MSP430F5529 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
SN74AUP1G07 — Single 0.8-V to 3.6-V low power buffer with open-drain outputs
SN74AUP1G06 — Single 0.8-V to 3.6-V low power inverter with open-drain outputs
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Portable, Low-Power, HD Display With Increased Brightness Reference Design | Dec 19, 2017 | 
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.