TIDA-01584

Power Sequencing Reference Design Using Load Switches

TIDA-01584

Design files

Overview

The TIDA-01584 reference design demonstrates various power sequencing configurations using load switches. By using integrated load switches, the timing of each voltage rail can be adjusted independently. Each voltage rail can be controlled without extensive processor intervention or external digital components. This design is useful in applications such as multi-function printers (MFPs) and set-top box (STB), where specific timing sequences are required to turn on various subsystems and processor rails.

Features
  • Three different Power Sequencing configurations: CT Configuration, QOD configuration, and independent GPIO configuration
  • Adjustible timing thresholds using CT and QOD pins
  • Pin-to-pin footprints allow for swapping between multiple load switches for different voltage, current, and Ron requirements
  • Load switches offer smaller solution size and lower component count when compared to Discrete MOSFET solutions
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDM8.PDF (1741 KB)

Reference design overview and verified performance test data

TIDRUN9.PDF (104 KB)

Detailed overview of design layout for component placement

TIDRUN8.PDF (36 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUO1.PDF (639 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE98.ZIP (489 KB)

Design file that contains information on physical board layer of design PCB

TIDRUO0.PDF (494 KB)

PCB layer plot file used for generating PCB design layout

TIDRUN7.PDF (218 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Load switches

TPS229185.5-V, 2-A, 52-mΩ load switch with adj. rise time and adj. output discharge

Data sheet: PDF | HTML
Load switches

TPS229175.5-V, 2-A, 80-mΩ , 10-nA leakage load switch adj. rise time and adj output discharge

Data sheet: PDF | HTML
Load switches

TPS229755.7-V, 6-A, 16-mΩ load switch with adj. rise time, optional output discharge, and thermal shutdown

Data sheet: PDF | HTML
Load switches

TPS2281018-V, 3-A, 79-mΩ load switch with adj. rise time and adj. output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Power Sequencing Reference Design Using Load Switches Dec 15, 2017
Technical article How and why you should use load switches for power sequencing PDF | HTML Feb 6, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.