TIDA-01585
24V, 36W Sensorless BLDC Sinusoidal Motor Drive With Closed-Loop Speed Control Reference Design
TIDA-01585
Overview
This brushless DC (BLDC) motor drive reference design uses closed-loop control to achieve a very-high speed accuracy using only two chips. The first chip is a cost effective entry level MCU out of the popular ultra-low power MSP430 family. The other (DRV10987) is a three-phase, sensorless, 180° sinusoidal motor driver with integrated power MOSFETs. The total solution is optimized with high efficiency and a very-small form factor to easily fit into the motor.
Features
- Closed-loop speed control ensures high accuracy of expected motor speed
 - Highly-integrated and protected single-chip, sinusoidal brushless motor controller reduces external part count and audible noise
 - Closed-loop system uses only two chips
 - Integrated buck and linear regulator to efficiently step down supply voltage to 3.3V for powering both internal and external circuits (TI MSP430™ MCU)
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR2311 — 16-MHz integrated analog microcontroller with 3.75-KB FRAM, OpAmp, TIA, comparator w/DAC, 10-bit ADC
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | 24V/36W BLDC Motor Driver Reference Design With Close-Loop Speed Control | Nov 2, 2017 | |
| Technical article | Designing efficient, high-performing appliances with BLDC motors | PDF | HTML | Jul 12, 2018 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.