TIDA-01586
IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision
TIDA-01586
Overview
This reference design showcases an Infrared LED illumination sub-system for Internet Protocol (IP) network cameras with day and night vision. The system features a cut filter control, LED dimming, ambient light measuring and ballasting for current of each IR LED string. Ballasting is an alternative for driving multi-string LED arrays with a single string LED driver while maintaining uniform illumination under low-light conditions. The OPT3001 Ambient Light Sensor (ALS) with precise visible light measuring and good IR rejection, is an ideal preferred replacement for photodiodes, photoresistors or other ambient light sensors.
Features
- Incorporates current ballasting to equalize IR LED currents between strings in a multi-string LED array while using a single-string LED controller
 - Offers firmware-adjustable ambient light level thresholds and ambient light measurement modes
 - Offers PWM-adjustable illumination brightness levels
 - Offers ICR open or close control for day and night vision by using a simple motor driver
 - Incorporates the ability to operate from either a 12-V or 5-V power supply
 - Designed with headers compatible with BoosterPack™ plug-in module ecosystem with software designed to work with MSP430FR2311 MCU LaunchPad™
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | IR LED Illumination and ICR Control Reference Design for IP Network Cameras | May 4, 2018 | 
Related design resources
Design tools & simulation
SIMULATION TOOL
Hardware development
DEVELOPMENT KIT
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.