TIDA-01587
10.8-V/30-W, >95% Efficiency, 4.3-cm2, Power Stage Reference Design for Brushless DC Servo Drive
TIDA-01587
Overview
This 15-W, 16-mm × 27-mm, power stage reference design drives and controls the position of the brushless DC (BLDC) motor operating from a three- to four-cell Li-ion battery. This highly-efficient solution is optimized with a very small form factor that easily fits into the motor and supports precise motor position control. The design is also capable of driving the motor at high speeds with position feedback. The reference design is protected for overcurrent and short circuit, and the onboard MCU provides UART connectivity, which enables controllability with any external controller.
Features
- Brushless DC servo drive operates at voltage ranging from 6-V to 16.8-V (3 to 4 cell Li-ion battery)
- Support 2.5 -ARMS continuous, 5-A peak motor winding current, with over current and shoot-through protection by VDS monitoring.
- Closed loop 60° electrical position control with digital hall sensor feedback for a BLDC motor
- Supports position control with sinusoidal excitation with analog hall feedback
- Very small PCB form factor of 16mm x 27mm, with >95 % power stage efficiency
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
CSD87502Q2 — 30-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2, 42 mOhm, gate ESD protection
MSP430FR5949 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | 10.8V/30W, >95% Efficiency, 4.3cm2, Power Stage Reference Design for BLDC Drive | Feb 23, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.