TIDA-01620
USB Type-C® to DisplayPort active cable reference design
TIDA-01620
Overview
The USB Type-C® to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB Type-C connection. Traditionally, DisplayPort connectors transfer DisplayPort video but this connector can be large and are not ideal for small electronics. While a smaller USB Type-C connector allows DisplayPort video to transfer from smaller electronics, these cables are shorter, ranging from one to two meters long. This design features DisplayPort video transfers over 5-meter cables with a single USB Type-C cable connection, enabling DisplayPort communication between legacy DisplayPort sink to new USB Type-C source.
Features
- Bidirectional USB Type-C to DisplayPort
- Supports VESA DisplayPort Alt Mode to USB Type-C
- UFP and DFP configuration
- Integrated USB Billboard
- Operates over entire VCONN range of 2.7V to 5.5V
- Supports up to 5-meter DisplayPort cable
Enterprise systems
Industrial
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPD4E02B04 — Quad 0.25-pF, ±3.6-V, ±12-kV ESD protection diode for USB 3.0, HDMI 2.0 & High Speed Signals
TPD1E05U06 — 0.5-pF, 5.5-V, ±12-kV ESD protection diode in 0402 package for High Speed Interfaces
TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
MSP430F5528 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | USB-C DisplayPort Active Cable Reference Design | Aug 29, 2017 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.