TIDA-01630

High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders

TIDA-01630

Design files

Overview

EMC immunity, especially immunity against inverter switching noise, is important for positioning encoder feedback systems of industrial drives. This design demonstrates a high EMC immunity RS485 transceiver solution which can be used on both the drive and encoder, such as Tamagawa™, EnDat 2.2, BiSS®, and so forth. The design supports a wide input voltage of 5 V. A connector with 3.3-V logic I/O signals and a 3.3-V power supply allows direct interface with the host processor to run the master protocol and power the processor. To meet the supply range of the selected encoder, the design offers an output voltage to the encoder equal to the Vin. This design’s power supply offers protection against overvoltage and short circuit, according to the selected encoder’s voltage range, to prevent damage during a cable short. The design has been tested for up to a 50-m cable length with the Tamagawa encoder.

Features
  • 5-V half-duplex RS485 transceiver with up to 50-Mbps baud rate and improved EMC immunity against IEC61000-4-4
  • Hardware supports 2-wire interfaces standards such as Tamagawa or 4-wire RS485 interface standards like EnDat2.2 and BiSS
  • 5-V supply half-duplex RS485 transceiver THVD1550 with 16kV IEC-ESD and 4kV EFT eliminates cost for external ESD components
  • Highest immunity against IEC61000-4-4 Fast Electrical Transients versus other industry standard RS485 transceivers validated in system tests
  • Designed to meet IEC61800-3 EMC immunity for variable speed drives without the need for additional protection devices such as TVS diodes when used in applications with Encoders using shielded cables
  • The design is in BoosterPack™ Plug-in Module form factor with a connector compatible to the TI LaunchPad™ Development Kit for easy evaluation of Tamagawa with a C2000™ MCU
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE61.PDF (2443 KB)

Reference design overview and verified performance test data

TIDRVX6.PDF (276 KB)

Detailed overview of design layout for component placement

TIDRVX5.PDF (149 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVX8.ZIP (1453 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEK7.ZIP (1576 KB)

Design file that contains information on physical board layer of design PCB

TIDRVX7.PDF (1307 KB)

PCB layer plot file used for generating PCB design layout

TIDRVX4.PDF (504 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

THVD15505-V RS-485 transceiver with ±18-kV IEC ESD protection

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS612402.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621623V-17V 1A Step-Down Converters with DCS-Control™

Data sheet: PDF | HTML
Voltage translators

SN74LVC2T452-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Load switches

TPS2281018-V, 3-A, 79-mΩ load switch with adj. rise time and adj. output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High EMC Immunity RS485 Interface Reference Design Feb 9, 2018

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.