The TIDA-01638 referencedesign showcases Power MUXing with redundant power. If one power source fails, the system needs to switchover to a backup power source and provide an uninterrupted source of power to downstream loads. Therefore, power redundancy ensures that if one power supply were to fail, the system can automatically switchover to the other power rail to prevent data loss.
          Features
          
          - 5µs Transition time and external voltage reference provide seamless switchover
 - Priority source selection
 - Over-voltage protection and current limit
 - Hot-plug protection
 - Input settling, soft start control
 - Status output indication