TIDA-020001
Automotive 144-Zone Local Dimming Backlight Reference Design
TIDA-020001
Overview
This local dimming backlight reference design conserves power, extends the life of liquid-crystal displays (LCDs), and enhances automotive display quality through high dynamic range (HDR) or localized dimming technology. Seven multi-channel constant-current LED drivers allow for 144-zone localized dimming via pulsewidth modulation (PWM) on-time and current-level brightness configuration. A single serial interface allows daisy-chaining of the LED drivers for brightness and configuration programming. Temperature and ambient light sensors enable sensing of the surrounding conditions to protect from overtemperature scenarios and adjust the global brightness based on ambient brightness.
Features
- Individually dim backlight zones saves power, prevents backlight bleed, and realizes HDR and local dimming solutions
- High-voltage transient and reverse battery protection
- Ambient light sensing with excellent human eye spectral response matching with strong IR rejection (<1%)
- Dynamically adjusts backlight brightness on logarithmic scale based on human eye and perception of brightness
- Direct-lit backlight configuration
- Single-chip sensing solutions without thermistors or photo-diodes
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TLC6C5724-Q1 — Automotive 24 channel Full diagnostics constant current RGB LED driver
TPS22918-Q1 — 1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg
LMR14030-Q1 — SIMPLE SWITCHER® Automotive 40-V, 3.5-A, 2.2-MHz step-down converter with 40-uA IQ
TLC6C5716-Q1 — Automotive 16 channel Full diagnostics constant current RGB LED driver
LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller
OPT3001-Q1 — Automotive digital ambient light sensor (ALS) with high-precision human-eye response
TPS7A52-Q1 — Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Automotive 144-Zone Local Dimming Backlight Reference Design | Oct 4, 2018 |
Related design resources
Hardware development
DEVELOPMENT KIT
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.