TIDA-020002

Automotive 2-MP camera module reference design with MIPI CSI-2 video interface, FPD-Link III and POC

TIDA-020002

Design files

Overview

This camera module reference design addresses the need for small cameras in automotive systems by combining a 2-megapixel imager with a 4-Gbps serializer. Additionally, it provides power supplies and voltage supervision for both devices in an ultra-small form factor. This design includes a high-speed serial interface to connect a remote automotive camera module to a display or machine vision processing system with a coaxial cable transmitting both data and power. The 4-Gbps FPD-Link III SerDes technology used in this reference design enables the transmission of uncompressed 2 -MP video data, bidirectional control signals, and power over coax (POC) using a single cable.

Features
  • Space optimized design with discrete power supply that fits on a single PCB 20 x 20 mm
  • Power supply optimized for high efficiency and low noise
  • 2-Mpixel IMX390 image sensor from Sony®
  • Provides RAW video data over MIPI CSI-2 interface
  • Includes precision voltage monitoring on all rails
  • Enables high-resolution camera applications using 4-Gbps DS90UB953
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • Includes design considerations and BOM analysis
  • External frame sync capability
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE97.PDF (3220 K)

Reference design overview and verified performance test data

TIDRZ11.PDF (328 K)

Detailed schematic diagram for design layout and components

TIDRZ12.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ13.PDF (117 K)

Detailed overview of design layout for component placement

TIDRZ15.ZIP (824 K)

Files used for 3D models or 2D drawings of IC components

TIDCFA8.ZIP (587 K)

Design file that contains information on physical board layer of design PCB

TIDRZ14.PDF (1299 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS62162-Q13V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS62423-Q1Automotive 2.25-MHz Fixed VOUT Dual 800mA Step-Down Converter for ADAS Camera applications

Data sheet: PDF
FPD-Link SerDes

DS90UB953-Q12 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3700-Q1Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3702-Q1Automotive high-accuracy window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Automotive 2-MP camera module ref. des., MIPI CSI-2 vid. int., FPD-Link II & POC Feb. 13, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos