TIDA-020003

Automotive 2-MP camera module reference design with MIPI CSI-2 interface, PMIC, FPD-Link III and POC

TIDA-020003

Design files

Overview

This camera module reference design addresses the need for small cameras in automotive systems by combining a 2-megapixel imager with a 4-Gbps serliazier. Additionally, it provides power and voltage supervision from a single Power Management IC (PMIC). This design includes a high-speed serial interface to connect a remote automotive camera module to a display or machine vision processing system with a coaxial cable transmitting both data and power. The 4-Gbps FPD-Link III SerDes technology used in this reference design enables the transmission of uncompressed 2 -MP video data, bidirectional control signals and power over coax (POC) using a single cable.

Features
  • Space optimized design with discrete power supply that fits on a single PCB 21x21 mm
  • Power management and voltage supervision supplied through single IC 
  • 2Mpixel IMX390 image sensor from Sony
  • Provides RAW video data over MIPI CSI-2 interface
  • Enables high-resolution camera applications using 4Gbps DS90UB953
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEB1.PDF (1502 K)

Reference design overview and verified performance test data

TIDM385.PDF (294 K)

Detailed schematic diagram for design layout and components

TIDM386.PDF (277 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM387.PDF (115 K)

Detailed overview of design layout for component placement

TIDM389.ZIP (894 K)

Files used for 3D models or 2D drawings of IC components

TIDCFQ4.ZIP (711 K)

Design file that contains information on physical board layer of design PCB

TIDM388.PDF (951 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB953-Q12 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650320-Q1Automotive 18V 800mA PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650330-Q1Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650331-Q118-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650332-Q1Automotive 18V PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650333-Q118-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Automotive 2-MP Camera Module Reference Design w/ MIPI CSI-2, PMIC, FPD-Link III Dec. 17, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos