TIDA-020079
Zone reference design
TIDA-020079
Overview
This reference design demonstrates key functions of next-generation zone control modules including power distribution, load actuation and in-vehicle networking. The design highlights functional safety-compliant PMIC and microcontroller (MCU) design, redundant power supply management with ideal diode controllers, and smart eFuses for safe power distribution. The design also features various options for load actuation expected in zone control modules, such as high-side drivers, motor drivers, configurable drivers, and a Class-D audio amplifier. The zone reference design showcases a variety of communication protocols, such as Ethernet, CAN and LIN and enables emerging trends in vehicle networking technology such as Ethernet AVB, 10BASE-T1S and CAN FD Light.
Features
- MCU with integrated Ethernet switch to optimize Ethernet ring topologies by implementing the following hardware protocols: 802.1Qav, 802.1Qbv, 802.1cb (partial), 1588 TE and 802.1Q ALE
- AVB Ethernet audio support with Ethernet PHY hardware time stamping and integrated media clock adjustment
- ASIL D-rated MCU and PMIC with system Limp Home Mode (LHM) capability
- Low-power mode with wake from Ethernet, CAN, LIN, smart eFuses, and MSDI off-board switch inputs
- Optimized microcontroller GPIO:
- SPI daisy chain of smart eFuses and motor drivers
- SPI and I2C IO expanders
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Products
Includes TI products in the design and potential alternatives.
TPS2HCS10-Q1 — Automotive, dual-channel 11.3mΩ smart high-side switch with I2T wire protection, low-Iq mode and SPI
AM263P2-Q1 — Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo
TPS653860-Q1 — Automotive 2.3-V to 36-V, 2.8-A power management IC (PMIC) for safety-relevant applications
TIC12400-Q1 — Automotive 35-V multi-switch detection interface (MSDI) with SPI & integrated ADC
DP83TG721S-Q1 — Automotive, 1000BASE-T1 Ethernet PHY with TC-10, 802.1AS, Advanced TSN and AVB features
TPS4HC120-Q1 — Automotive, four-channel 120mΩ smart high-side switch with low power mode
AM263P4-Q1 — Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package
DRV8245-Q1 — Automotive 40-V, 32-A H-Bridge driver with integrated current sensing and feedback
TPS2HCS08-Q1 — Automotive, dual-channel 8.9mΩ smart high-side switch with I2T wire protection, low-Iq mode and SPI
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Zone Reference Design | PDF | HTML | Dec 13, 2024 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.