TIDA-050014

Power DUO Sink 200W USB-C PD Reference Design

TIDA-050014

Design files

Overview

The Power DUO Sink 200W USB-C PD Reference Design is a complete USB PD Sink reference design that allows users to select their USB PD sink voltage.

Features
  • Up to 200W Source or Sink
  • PD3.0 Compliant
  • Built in SPI/I2C Debugger and Programmer
  • Fully Configurable for any USB Type-C and Power Delivery Application
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEF4.PDF (663 KB)

Reference design overview and verified performance test data

TIDRX23.PDF (467 KB)

Detailed overview of design layout for component placement

TIDRX25A.PDF (141 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX24.ZIP (2185 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEV5.ZIP (5248 KB)

Design file that contains information on physical board layer of design PCB

TIDRX22.PDF (2254 KB)

PCB layer plot file used for generating PCB design layout

TIDRX21.ZIP (817 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS65987DUSB Type-C® and USB-C® Power Delivery controller with integrated power switches

Data sheet: PDF | HTML
ESD protection diodes

TPD2E009Dual 0.7-pF, 5.5-V, ±8-kV ESD protection diode with 5-A surge rating

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7681-A, 10-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Power DUO Sink 200 W USB-C PD Reference Design Jul 12, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-050012 Power DUO Source 200W USB-C PD Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos